(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Union, 304 Stainless Steel, Female BSPP, Class 150

Pipe Fitting - Union, 304 Stainless Steel, Female BSPP, Class 150

304 stainless steel Union can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-8132
ZUSA-PF-8133
ZUSA-PF-8134
ZUSA-PF-8135
ZUSA-PF-8136
ZUSA-PF-8137
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

51 Days

1/2" BSPP Female1/2" BSPP Female1/2"
1 Piece(s)

13 Days

3/4" BSPP Female3/4" BSPP Female3/4"
1 Piece(s)

Quote

1" BSPP Female1" BSPP Female1"
1 Piece(s)

13 Days

1-1/4" BSPP Female1-1/4" BSPP Female1-1/4"
1 Piece(s)

13 Days

1-1/2" BSPP Female1-1/2" BSPP Female1-1/2"
1 Piece(s)

13 Days

2" BSPP Female2" BSPP Female2"
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Type - Thread Direction Female/Female Union
Connection Thread Type G Surface Treatment Not Provided Material 304 Stainless Steel
Style Union Shape Straight Pipe Thread Type BSPP

Additional Products in this Category

Tech Support