(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valve - Threaded, Standard Port, 400 psi, 2-piece, Female NPT, Brass

Ball Valve - Threaded, Standard Port, 400 psi, 2-piece, Female NPT, Brass

400 psi Standard Port Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-VLV-207
ZUSA-VLV-208
ZUSA-VLV-209
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Shape Supply Side, Plumbing Thread Nominal Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side, Plumbing Thread Nominal Controller Side, Plumbing Pipe Dia.
(Ø)
Length L
(mm)
Handle Dia. D
(Ø)
1 Piece(s)

13 Days

Straight1 1/41 1/4"1 1/21 1/4"71118mm
1 Piece(s)

13 Days

Straight1 1/21 1/2"21 1/2"77145mm
1 Piece(s)

13 Days

Horizontal Type 3-Direction22"2 1/22"98145mm

Loading...

  1. 1

Basic Information

Valve Type Ball Valves Ball Valve Type Standard Bore Type Applicable Fluid Water / Air / Oil / Gas / Steam
Port Shape T Port Body Material 304 Stainless Steel (SUS304) Operation Method Manual Type
Supply Side, Connection Type NPT Operating Temperature Range(℃) -17::98 Operating Pressure Range(MPa) 0::2
Body Lining Not Provided Handle Shape Lever Control Side, Connection Type Butt Welding

Additional Products in this Category

Tech Support