(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unions - Aluminum, Pipe Fitting, Female NPT, Class 150

Unions - Aluminum, Pipe Fitting, Female NPT, Class 150

Aluminum Female NPT Union Pipe Fitting is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-9441
ZUSA-PF-9442
ZUSA-PF-9443
ZUSA-PF-9444
ZUSA-PF-9445
ZUSA-PF-9446
ZUSA-PF-9447
ZUSA-PF-9448
ZUSA-PF-9449
ZUSA-PF-9450
ZUSA-PF-9451
ZUSA-PF-9452
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

1/8
1 Piece(s)

Quote

1/4
1 Piece(s)

13 Days

3/8
1 Piece(s)

Quote

1/2
1 Piece(s)

Quote

3/4
1 Piece(s)

13 Days

1
1 Piece(s)

Quote

1 1/4
1 Piece(s)

Quote

1 1/2
1 Piece(s)

81 Days

2
1 Piece(s)

13 Days

2 1/2
1 Piece(s)

Quote

3
1 Piece(s)

Quote

4

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure 150 Connection Thread Type NPT

Additional Products in this Category

Tech Support