(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Adapter - Zinc-Galvanized Steel, Instrumentation Pipe Fitting, Female BSPT to Male NPT (Part Numbers)

Adapter - Zinc-Galvanized Steel, Instrumentation Pipe Fitting, Female BSPT to Male NPT

Galvanized steel Adapter Female BSPT - Male NPT Pipe Fitting is a zinc-coated, thick-walled steel that is resistant to rust, mineral buildup, and corrosion. Able to withstand wet conditions, zinc galvanized steel pipe and fittings have been used to work with water and oil in industries such as chemical, water supply line, sewer lines, farm irrigation, waste incineration, and scaffolding.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7994
ZUSA-PF-7995
ZUSA-PF-7996
ZUSA-PF-7997
ZUSA-PF-8967
ZUSA-PF-8968
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure Thread Size 1
(inch)
1 Piece(s)

13 Days

65001/8
1 Piece(s)

13 Days

66001/4
1 Piece(s)

13 Days

53003/8
1 Piece(s)

13 Days

49001/2
1 Piece(s)

13 Days

46003/4
1 Piece(s)

13 Days

44001

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Zinc Plating Connection Thread Type Rc

Additional Products in this Category

Tech Support