(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Plug - Square Socket, Brass, Pipe Fitting Male BSPT, Thread Sealant, Class 125

Plug - Square Socket, Brass, Pipe Fitting Male BSPT, Thread Sealant, Class 125

Square Socket Male BSPT Plug made with Brass is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10700
ZUSA-PF-10701
ZUSA-PF-10702
ZUSA-PF-10703
ZUSA-PF-10704
ZUSA-PF-10705
ZUSA-PF-10706
ZUSA-PF-10707
ZUSA-PF-10708
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

81 Days

1/2
1 Piece(s)

81 Days

3/4
1 Piece(s)

81 Days

1
1 Piece(s)

81 Days

1 1/4
1 Piece(s)

81 Days

1 1/2
1 Piece(s)

Quote

2
1 Piece(s)

81 Days

2 1/2
1 Piece(s)

81 Days

3
1 Piece(s)

81 Days

4

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type R

Additional Products in this Category

Tech Support