(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Plug - Square Head, Brass, Pipe Fitting Male NPT, Thread Sealant, Class 125 (Part Numbers)

Plug - Square Head, Brass, Pipe Fitting Male NPT, Thread Sealant, Class 125

Brass Solid Square Male NPT Plug with Thread Sealant is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10709
ZUSA-PF-10710
ZUSA-PF-10711
ZUSA-PF-10712
ZUSA-PF-10713
ZUSA-PF-10714
ZUSA-PF-10715
ZUSA-PF-10716
ZUSA-PF-10717
ZUSA-PF-10718
ZUSA-PF-10719
ZUSA-PF-10720
ZUSA-PF-10721
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

81 Days

1/8
1 Piece(s)

51 Days

1/4
1 Piece(s)

81 Days

3/8
1 Piece(s)

Quote

1/2
1 Piece(s)

Quote

3/4
1 Piece(s)

81 Days

1
1 Piece(s)

81 Days

1 1/4
1 Piece(s)

Quote

1 1/2
1 Piece(s)

Quote

2
1 Piece(s)

81 Days

2 1/2
1 Piece(s)

81 Days

3
1 Piece(s)

81 Days

4
1 Piece(s)

81 Days

1/8

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type NPT

Additional Products in this Category

Tech Support