(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

45° Elbows - Brass, Pipe Fitting, Female NPT to Male NPT, Thread Sealant, Class 125 (Part Numbers)

45° Elbows - Brass, Pipe Fitting, Female NPT to Male NPT, Thread Sealant, Class 125

Brass is an excellent choice for 45 Degree Street Elbow Female - Male NPT Pipe Fitting for use of hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10683
ZUSA-PF-10684
ZUSA-PF-10685
ZUSA-PF-10686
ZUSA-PF-10687
ZUSA-PF-10688
ZUSA-PF-10689
ZUSA-PF-10690
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

81 Days

1/4
1 Piece(s)

81 Days

3/8
1 Piece(s)

81 Days

1/2
1 Piece(s)

81 Days

3/4
1 Piece(s)

81 Days

1
1 Piece(s)

Quote

1 1/4
1 Piece(s)

Quote

1 1/2
1 Piece(s)

81 Days

2

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Shape Elbow
Connection Thread Type NPT

Additional Products in this Category

Tech Support