(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug - Hollow Square Head, Brass, Pipe Fitting Male NPT, Class 125

Plug - Hollow Square Head, Brass, Pipe Fitting Male NPT, Class 125

Brass is an excellent choice for Hollow Square Socket Male NPT Plug Piping for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-10598
ZUSA-PF-10599
ZUSA-PF-10600
ZUSA-PF-10601
ZUSA-PF-10602
ZUSA-PF-10603
ZUSA-PF-10604
ZUSA-PF-10605
ZUSA-PF-10606
ZUSA-PF-10607
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
1 Piece(s)

13 Days

3/8
1 Piece(s)

13 Days

1/2
1 Piece(s)

13 Days

3/4
1 Piece(s)

13 Days

1
1 Piece(s)

13 Days

1 1/4
1 Piece(s)

13 Days

1 1/2
1 Piece(s)

13 Days

2
1 Piece(s)

13 Days

2 1/2
1 Piece(s)

13 Days

3
1 Piece(s)

13 Days

4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type NPT

Additional Products in this Category

Tech Support