(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bushing - Brass, Pipe Fitting, Female NPT to Male NPT, Class 125

Hex Bushing - Brass, Pipe Fitting, Female NPT to Male NPT, Class 125

Brass is an excellent choice for Female-Male NPT Hex Bushing with Thread Sealant for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10608
ZUSA-PF-10609
ZUSA-PF-10610
ZUSA-PF-10611
ZUSA-PF-10612
ZUSA-PF-10613
ZUSA-PF-10614
ZUSA-PF-10615
ZUSA-PF-10616
ZUSA-PF-10617
ZUSA-PF-10618
ZUSA-PF-10619
ZUSA-PF-10620
ZUSA-PF-10621
ZUSA-PF-10622
ZUSA-PF-10623
ZUSA-PF-10624
ZUSA-PF-10625
ZUSA-PF-10626
ZUSA-PF-10627
ZUSA-PF-10628
ZUSA-PF-10629
ZUSA-PF-10630
ZUSA-PF-10631
ZUSA-PF-10632
ZUSA-PF-10633
ZUSA-PF-10634
ZUSA-PF-10635
ZUSA-PF-10636
ZUSA-PF-10637
ZUSA-PF-10638
ZUSA-PF-10639
ZUSA-PF-10640
ZUSA-PF-10641
ZUSA-PF-10642
ZUSA-PF-10643
ZUSA-PF-10644
ZUSA-PF-10645
ZUSA-PF-10646
ZUSA-PF-10647
ZUSA-PF-10648
ZUSA-PF-10649
ZUSA-PF-10650
ZUSA-PF-10651
ZUSA-PF-10652
ZUSA-PF-10653
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

81 Days

1/41/8
1 Piece(s)

81 Days

3/81/8
1 Piece(s)

Quote

3/81/4
1 Piece(s)

81 Days

1/21/8
1 Piece(s)

Quote

1/21/4
1 Piece(s)

81 Days

1/23/8
1 Piece(s)

81 Days

3/41/8
1 Piece(s)

81 Days

3/41/4
1 Piece(s)

13 Days

3/43/8
1 Piece(s)

51 Days

3/41/2
1 Piece(s)

Quote

11/8
1 Piece(s)

81 Days

11/4
1 Piece(s)

81 Days

13/8
1 Piece(s)

Quote

11/2
1 Piece(s)

Quote

13/4
1 Piece(s)

81 Days

1 1/41/4
1 Piece(s)

81 Days

1 1/43/8
1 Piece(s)

Quote

1 1/41/2
1 Piece(s)

Quote

1 1/43/4
1 Piece(s)

51 Days

1 1/41
1 Piece(s)

81 Days

1 1/21/4
1 Piece(s)

81 Days

1 1/23/8
1 Piece(s)

51 Days

1 1/21/2
1 Piece(s)

Quote

1 1/23/4
1 Piece(s)

Quote

1 1/21
1 Piece(s)

Quote

1 1/21 1/4
1 Piece(s)

Quote

21/4
1 Piece(s)

81 Days

21/2
1 Piece(s)

13 Days

23/4
1 Piece(s)

81 Days

21
1 Piece(s)

Quote

21 1/4
1 Piece(s)

Quote

21 1/2
1 Piece(s)

81 Days

2 1/23/4
1 Piece(s)

Quote

2 1/21
1 Piece(s)

81 Days

2 1/21 1/4
1 Piece(s)

81 Days

2 1/21 1/2
1 Piece(s)

81 Days

2 1/22
1 Piece(s)

81 Days

31
1 Piece(s)

13 Days

31 1/4
1 Piece(s)

81 Days

31 1/2
1 Piece(s)

Quote

32
1 Piece(s)

81 Days

32 1/2
1 Piece(s)

81 Days

41 1/2
1 Piece(s)

81 Days

42
1 Piece(s)

81 Days

42 1/2
1 Piece(s)

81 Days

43

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type NPT

Additional Products in this Category

Tech Support