(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter - Brass, Bite Fitting, Male BSPT, KC Series

Adapter - Brass, Bite Fitting, Male BSPT, KC Series
  • Volume Discount

High-pressure hydraulic piping (13.7 MPa~) fitting for use with up to mid-size apertures for general hydraulic pressure. Please use with piping of maximum operating pressure 3.5 MPa or less, with no shock or vibration applied, such as piping from lubricant, grease piping, or pneumatic piping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KC4-R1/8-B-1
KC6-R1/8-B-1
KC8-R1/4-B-1
KC8-R1/8-B-1
KC10-R1/4-B-1
KC12-R1/4-B-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

28 Days or more

41/8B(6A)4
1 Piece(s)Available

8 Days or more

61/8B(6A)6
1 Piece(s)Available

8 Days or more

81/4B(8A)8
1 Piece(s)Available

Same day

Stock

81/8B(6A)8
1 Piece(s)Available

8 Days or more

101/4B(8A)10
1 Piece(s)Available

28 Days or more

121/4B(8A)12

Loading...

  1. 1

Basic Information

Material Brass Applicable Fluid Oil Max. Operating Pressure 7 - MPa
Operating Temperature Range -20::150°C Connection Type Pipe⇔Screw, plug-in type Connection Shape Union, Inside- Outside Thread
Connection Thread Type R Types Fitting Fitting type Bite type Fittings
Applicable Pipe Type Copper Pipe (General) Applicable Tube Size Type Copper Pipe mm size Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support