(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tees - Reducer, Brass, Pipe Fitting, Female NPT, Class 125

Tees - Reducer, Brass, Pipe Fitting, Female NPT, Class 125

Brass Reducing Branch Tee piping is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10458
ZUSA-PF-10459
ZUSA-PF-10460
ZUSA-PF-10461
ZUSA-PF-10465
ZUSA-PF-10466
ZUSA-PF-10467
ZUSA-PF-10468
ZUSA-PF-10470
ZUSA-PF-10473
ZUSA-PF-10474
ZUSA-PF-10475
ZUSA-PF-10476
ZUSA-PF-10477
ZUSA-PF-10478
ZUSA-PF-10480
ZUSA-PF-10482
ZUSA-PF-10483
ZUSA-PF-10485
ZUSA-PF-10486
ZUSA-PF-10487
ZUSA-PF-10489
ZUSA-PF-10490
ZUSA-PF-10491
ZUSA-PF-10492
ZUSA-PF-10494
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

51 Days

1/41/8
1 Piece(s)

13 Days

3/81/8
1 Piece(s)

13 Days

3/81/4
1 Piece(s)

13 Days

3/81/2
1 Piece(s)

13 Days

1/21
1 Piece(s)

13 Days

3/41/4
1 Piece(s)

Quote

3/43/8
1 Piece(s)

13 Days

3/41/2
1 Piece(s)

13 Days

11/4
1 Piece(s)

13 Days

13/4
1 Piece(s)

13 Days

11 1/4
1 Piece(s)

13 Days

11 1/2
1 Piece(s)

51 Days

1 1/41/2
1 Piece(s)

13 Days

1 1/43/4
1 Piece(s)

51 Days

1 1/41
1 Piece(s)

Quote

1 1/23/4
1 Piece(s)

13 Days

1 1/22
1 Piece(s)

13 Days

21/2
1 Piece(s)

13 Days

21
1 Piece(s)

13 Days

21 1/4
1 Piece(s)

13 Days

21 1/2
1 Piece(s)

13 Days

2 1/21 1/2
1 Piece(s)

13 Days

2 1/22
1 Piece(s)

13 Days

31
1 Piece(s)

13 Days

31 1/2
1 Piece(s)

13 Days

32 1/2

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type NPT

Additional Products in this Category

Tech Support