(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coupler - Rubber Packing Seal with Outer Ring, SLHPS Series

Coupler - Rubber Packing Seal with Outer Ring, SLHPS Series
  • Volume Discount

The mechanical fitting can be easily connected by cutting the pipe and tightening the nut. The edges of the ring of the high-power lock engage with the pipe for a strong connection.

Part Number

Configured Part Number is shown.

Part Number
SLHPS-15A-W
SLHPS-20A-W
SLHPS-25A-W
SLHPS-32A-W
SLHPS-40A-W
SLHPS-50A-W
SLHPS-65A-W
SLHPS-80A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Applicable Pipe Material Nominal A 1 Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

12 Days or more

1/2Steel / PVC / Polyethylene1521.7
1 Piece(s)Available

12 Days or more

3/4Steel / PVC / Polyethylene2027.2
1 Piece(s)Available

10 Days or more

1Steel / PVC / Polyethylene2534
1 Piece(s)Available

10 Days or more

1 1/4Steel / PVC / Polyethylene3242.7
1 Piece(s)Available

10 Days or more

1 1/2Steel / PVC / Polyethylene4048.6
1 Piece(s)Available

10 Days or more

2Steel / PVC / Polyethylene5060.5
1 Piece(s)Available

12 Days or more

2 1/2Steel6576.30
1 Piece(s)Available

10 Days or more

3Steel8089.10

Loading...

  1. 1

Basic Information

Body Material Malleable Cast Iron Surface Treatment Hot zinc plating (part numbers /-W) Applicable Fluid Water / Air / Gas / Oil
Max. Operating Pressure 1.0 - MPa Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Union
Types Fitting Fitting type Mechanical Joint Applicable Pipe Type Steel pipe (general)
Applicable Tube Size Type Steel pipe JIS size Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Additional Products in this Category

Tech Support