(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Black Zinc-Plated Brass Hex Male NPTF Nipple has good corrosion resistance and zinc offers additional corrosion control or sacrificial anode, and is an excellent choice for use with hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Black zinc finish is electrically conductive and offers a greater corrosion protection over a black oxide finish. Zinc coating increases the life-span of the metal and corrodes 100xx slower than other metal coatings.
Part Number
Configured Part Number is shown.
Part Number |
---|
ZUSA-PF-9074 |
ZUSA-PF-9075 |
ZUSA-PF-9076 |
ZUSA-PF-9077 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Thread Size 1 (inch) |
---|---|---|---|---|
1 Piece(s) | 13 Days | 1/8 | ||
1 Piece(s) | 13 Days | 1/4 | ||
1 Piece(s) | 13 Days | 3/8 | ||
1 Piece(s) | 13 Days | 1/2 |
Part Number |
---|
Loading...
Material | Brass | Surface Treatment | Zinc Plating | Max. Operating Pressure | 1000 |
---|---|---|---|---|---|
Connection Thread Type | NPT |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy