(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Adapter, NPT Female x Male NPT, 316 Stainless Steel

Instrumentation Pipe Fitting - Adapter, NPT Female x Male NPT, 316 Stainless Steel

316 stainless steel Adapter Pipe Instrumentation Fitting has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8782
ZUSA-PF-8783
ZUSA-PF-8784
ZUSA-PF-8785
ZUSA-PF-8786
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

Quote

451/4" NPT Female1/4" NPT Male1/4"
1 Piece(s)

Quote

363/8" NPT Female3/8" NPT Male3/8"
1 Piece(s)

13 Days

331/2" NPT Female1/2" NPT Male1/2"
1 Piece(s)

13 Days

313/4" NPT Female3/4" NPT Male3/4"
1 Piece(s)

13 Days

301" NPT Female1" NPT Male1"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Direction Connection Thread Type NPT Surface Treatment Not Provided
Material 316 Stainless Steel Style Adapter Shape Straight
Pipe Thread Type NPT

Additional Products in this Category

Tech Support