(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Tube Fitting - Plug, Double Ferrule, 316 Stainless Steel

Instrumentation Tube Fitting - Plug, Double Ferrule, 316 Stainless Steel

316 stainless steel Plug has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-504
ZUSA-TF-YL-506
ZUSA-TF-YL-507
ZUSA-TF-YL-508
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Tube O.D. D (D1)
(φ)
For Tube OD
1 Piece(s)

13 Days

681/4"1/4"
1 Piece(s)

13 Days

553/8"3/8"
1 Piece(s)

81 Days

501/2"1/2"
1 Piece(s)

13 Days

373/4"3/4"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Others Surface Treatment Not Provided Material 316 Stainless Steel
Style Plug Shape Plug

Additional Products in this Category

Tech Support