(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Adapter, Male NPT x Male BSPP, 316 Stainless Steel

Instrumentation Pipe Fitting - Adapter, Male NPT x Male BSPP, 316 Stainless Steel

316 stainless steel Instrumentation Adapter Pipe Fitting has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8770
ZUSA-PF-8771
ZUSA-PF-8772
ZUSA-PF-8773
ZUSA-PF-8774
ZUSA-PF-8775
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

531/8" NPT Male1/8" BSPP Male1/8"
1 Piece(s)

51 Days

551/4" NPT Male1/4" BSPP Male1/4"
1 Piece(s)

13 Days

533/8" NPT Male3/8" BSPP Male3/8"
1 Piece(s)

13 Days

521/2" NPT Male1/2" BSPP Male1/2"
1 Piece(s)

13 Days

503/4" NPT Male3/4" BSPP Male3/4"
1 Piece(s)

13 Days

421" NPT Male1" BSPP Male1"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Direction Connection Thread Type NPT Surface Treatment Not Provided
Material 316 Stainless Steel Style Adapter Shape Straight
Pipe Thread Type NPT, BSPP

Additional Products in this Category

Tech Support