(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Press Fitting for Stainless Steel Pipes SUS Press Male Adapter Socket

Press Fitting for Stainless Steel Pipes SUS Press Male Adapter Socket
  • Volume Discount

•Material: Stainless Steel
•Tube Material: Steel
•Connection Thread Type: R
•Type: Fitting
•Max. Operating Pressure (mpa): 1.0

Part Number

Configured Part Number is shown.

Part Number
SP-MS-13X1/2
SP-MS-20X3/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal method Su
(mm)
1 Piece(s)Available

11 Days or more

13X 1/2
1 Piece(s)Available

11 Days or more

20X 3/4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal method Su
(mm)

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam
Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Socket
Tube Material Steel Connection Thread Type R Surface Treatment No

Additional Products in this Category

Tech Support