(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Tube Fitting - Male Straight, Double Ferrule, 316 Stainless Steel

Instrumentation Tube Fitting - Male Straight, Double Ferrule, 316 Stainless Steel

Straight Male Instrumentation Tube Fitting with 316 stainless steel has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-4
ZUSA-TF-YL-5
ZUSA-TF-YL-12
ZUSA-TF-YL-13
ZUSA-TF-YL-16
ZUSA-TF-YL-17
ZUSA-TF-YL-23
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Tube O.D. D (D1)
(φ)
Connection A Connection B For Tube OD Pipe Size
1 Piece(s)

Quote

681/4"1/4" Tube1/8" NPT Male1/4"1/8"
1 Piece(s)

13 Days

551/4"1/4" Tube1/4" NPT Male1/4"1/4"
1 Piece(s)

13 Days

533/8"3/8" Tube1/4" NPT Male3/8"1/4"
1 Piece(s)

13 Days

533/8"3/8" Tube3/8" NPT Male3/8"3/8"
1 Piece(s)

13 Days

501/2"1/2" Tube3/8" NPT Male1/2"3/8"
1 Piece(s)

13 Days

501/2"1/2" Tube1/2" NPT Male1/2"1/2"
1 Piece(s)

13 Days

373/4"3/4" Tube3/4" NPT Male3/4"3/4"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Tube, Direction Connection Type - Thread, Tube Direction Male Straight Connection Thread Type NPT
Surface Treatment Not Provided Material 316 Stainless Steel Style Male Straight
Shape Straight Pipe Thread Type NPT Male

Additional Products in this Category

Tech Support