(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Tee, Male NPT, 304 Stainless Steel

Instrumentation Pipe Fitting - Tee, Male NPT, 304 Stainless Steel

304 stainless steel Tee pipe fitting can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7890
ZUSA-PF-7891
ZUSA-PF-7892
ZUSA-PF-7893
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

641/8" NPT Male1/8" NPT Male1/8"
1 Piece(s)

13 Days

511/4" NPT Male1/4" NPT Male1/4"
1 Piece(s)

13 Days

503/8" NPT Male3/8" NPT Male3/8"
1 Piece(s)

13 Days

491/2" NPT Male1/2" NPT Male1/2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Branch Connection Type - Thread Branch Tees+B4712 Connection Thread Type NPT
Surface Treatment Not Provided Material 304 Stainless Steel Style Male Tee
Shape Tee Pipe Thread Type NPT

Additional Products in this Category

Tech Support