(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Coupling, BSPP Female, 316 Stainless Steel, Class 150

Pipe Fitting - Coupling, BSPP Female, 316 Stainless Steel, Class 150

304 stainless steel Coupling can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7520
ZUSA-PF-7521
ZUSA-PF-7522
ZUSA-PF-7523
ZUSA-PF-7524
ZUSA-PF-8264
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/2" BSPP Female1/2" BSPP Female1/2"
1 Piece(s)

13 Days

3/4" BSPP Female3/4" BSPP Female3/4"
1 Piece(s)

13 Days

1" BSPP Female1" BSPP Female1"
1 Piece(s)

13 Days

1-1/2" BSPP Female1-1/2" BSPP Female1-1/2"
1 Piece(s)

13 Days

2" BSPP Female2" BSPP Female2"
1 Piece(s)

13 Days

1-1/4" BSPP Female1-1/4" BSPP Female1-1/4"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Thread Type G
Surface Treatment Not Provided Material 316 Stainless Steel Style Coupling
Shape Straight Pipe Thread Type BSPP

Additional Products in this Category

Tech Support