(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The double ferrule type tube fittings male elbow is DLN manufactured by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel
Part Number |
---|
DLN4-4SS |
DLN4-R4SS |
DLN6-R4SS |
DLN6-R6SS |
DLN8-R6SS |
DLN8-R8SS |
Loading...
Material | Stainless Steel | Type | Fitting | Applicable Fluid | Water / Air / Steam / Gas / Chemical / Oil |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Direction | Connection Type - Thread, Tube Direction | 90° Elbow | Tube Material | Stainless Steel |
Operating Temperature Range(℃) | -196::600 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy