(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
304 stainless steel Cap Fitting can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.
Part Number |
---|
ZUSA-PF-8240 |
ZUSA-PF-8241 |
ZUSA-PF-8242 |
ZUSA-PF-8243 |
ZUSA-PF-8244 |
ZUSA-PF-8245 |
ZUSA-PF-8246 |
ZUSA-PF-8247 |
Loading...
Material | 304 Stainless Steel (SUS304) | Type | Fitting | Applicable Fluid | Water / Gas / Oil |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Connection Type | Thread <-> Thread, Direction | Connection Thread Type | Rc |
Surface Treatment | Not Provided | Material | 304 Stainless Steel | Style | Cap |
Shape | Cap | Pipe Thread Type | BSPT |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy