(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Adapter, Female NPT x Male BSPT, 316 Stainless Steel

Instrumentation Pipe Fitting - Adapter, Female NPT x Male BSPT, 316 Stainless Steel

316 stainless steel Adapter Pipe Fitting has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8752
ZUSA-PF-8753
ZUSA-PF-8754
ZUSA-PF-8755
ZUSA-PF-8756
ZUSA-PF-8757
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

Quote

441/8" NPT Female1/8" BSPT Male1/8"
1 Piece(s)

Quote

451/4" NPT Female1/4" BSPT Male1/4"
1 Piece(s)

51 Days

363/8" NPT Female3/8" BSPT Male3/8"
1 Piece(s)

13 Days

331/2" NPT Female1/2" BSPT Male1/2"
1 Piece(s)

13 Days

313/4" NPT Female3/4" BSPT Male3/4"
1 Piece(s)

13 Days

301" NPT Female1" BSPT Male1"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Direction Connection Thread Type NPT Surface Treatment Not Provided
Material 316 Stainless Steel Style Adapter Shape Straight
Pipe Thread Type NPT, BSPT

Additional Products in this Category

Tech Support