(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Elbow, BSPT Female, 304 Stainless Steel, Class 150

Pipe Fitting - Elbow, BSPT Female, 304 Stainless Steel, Class 150

304 stainless steel Elbow can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8190
ZUSA-PF-8191
ZUSA-PF-8192
ZUSA-PF-8193
ZUSA-PF-8194
ZUSA-PF-8195
ZUSA-PF-8196
ZUSA-PF-8197
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

Quote

1/8" BSPT Female1/8" BSPT Female1/8"
1 Piece(s)

13 Days

1/4" BSPT Female1/4" BSPT Female1/4"
1 Piece(s)

Quote

3/8" BSPT Female3/8" BSPT Female3/8"
1 Piece(s)

Quote

1/2" BSPT Female1/2" BSPT Female1/2"
1 Piece(s)

13 Days

3/4" BSPT Female3/4" BSPT Female3/4"
1 Piece(s)

Quote

1" BSPT Female1" BSPT Female1"
1 Piece(s)

13 Days

1-1/2" BSPT Female1-1/2" BSPT Female1-1/2"
1 Piece(s)

13 Days

2" BSPT Female2" BSPT Female2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Type - Thread Direction 90° Elbow
Connection Thread Type Rc Surface Treatment Not Provided Material 304 Stainless Steel
Style Elbow Shape 90 Degree Elbow Pipe Thread Type BSPT

Additional Products in this Category

Tech Support