(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Half Coupling, Female BSPT x Butt Weld, 304 Stainless Steel, Class 150 (Part Numbers)

Pipe Fitting - Half Coupling, Female BSPT x Butt Weld, 304 Stainless Steel, Class 150

304 stainless steel Half Coupling can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8070
ZUSA-PF-8071
ZUSA-PF-8072
ZUSA-PF-8073
ZUSA-PF-8074
ZUSA-PF-8075
ZUSA-PF-8076
ZUSA-PF-8077
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/8" BSPT Female1/8" Butt Weld1/8"
1 Piece(s)

13 Days

1/4" BSPT Female1/4" Butt Weld1/4"
1 Piece(s)

13 Days

3/8" BSPT Female3/8" Butt Weld3/8"
1 Piece(s)

13 Days

1/2" BSPT Female1/2" Butt Weld1/2"
1 Piece(s)

13 Days

3/4" BSPT Female3/4" Butt Weld3/4"
1 Piece(s)

13 Days

1" BSPT Female1" Butt Weld1"
1 Piece(s)

13 Days

1-1/2" BSPT Female1-1/2" Butt Weld1-1/2"
1 Piece(s)

13 Days

2" BSPT Female2" Butt Weld2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Thread Type Rc
Surface Treatment Not Provided Material 304 Stainless Steel Style Half Coupling
Shape Straight Pipe Thread Type BSPT

Additional Products in this Category

Tech Support