(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Coupling - Female BSPP, 304 Stainless Steel, Class 150

Pipe Coupling - Female BSPP, 304 Stainless Steel, Class 150

304 stainless steel Coupling can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8056
ZUSA-PF-8057
ZUSA-PF-8058
ZUSA-PF-8059
ZUSA-PF-8060
ZUSA-PF-8061
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

Quote

1/2" BSPP Female1/2" BSPP Female1/2"
1 Piece(s)

Quote

3/4" BSPP Female3/4" BSPP Female3/4"
1 Piece(s)

13 Days

1" BSPP Female1" BSPP Female1"
1 Piece(s)

13 Days

1-1/4" BSPP Female1-1/4" BSPP Female1-1/4"
1 Piece(s)

13 Days

1-1/2" BSPP Female1-1/2" BSPP Female1-1/2"
1 Piece(s)

13 Days

2" BSPP Female2" BSPP Female2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Thread Type G
Surface Treatment Not Provided Material 304 Stainless Steel Style Coupling
Shape Straight Pipe Thread Type BSPP

Additional Products in this Category

Tech Support