(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Tube Fitting - Cap, Double Ferrule, 316 Stainless Steel

Instrumentation Tube Fitting - Cap, Double Ferrule, 316 Stainless Steel

316 stainless steel Cap has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-512
ZUSA-TF-YL-514
ZUSA-TF-YL-515
ZUSA-TF-YL-517
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Tube O.D. D (D1)
(φ)
For Tube OD
1 Piece(s)

81 Days

681/4"1/4"
1 Piece(s)

13 Days

553/8"3/8"
1 Piece(s)

81 Days

501/2"1/2"
1 Piece(s)

13 Days

373/4"3/4"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Tube, Direction Connection Type - Thread, Tube Direction Related Products Surface Treatment Not Provided
Material 316 Stainless Steel Style Cap Shape Cap

Additional Products in this Category

Tech Support