(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Female Straight, Double Ferrule, 316 Stainless Steel

Instrumentation Pipe Fitting - Female Straight, Double Ferrule, 316 Stainless Steel

316 stainless steel Straight Female Pipe Fitting has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications..

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-27
ZUSA-TF-YL-28
ZUSA-TF-YL-35
ZUSA-TF-YL-36
ZUSA-TF-YL-39
ZUSA-TF-YL-40
ZUSA-TF-YL-45
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Tube O.D. D (D1)
(φ)
Connection A Connection B For Tube OD Pipe Size
1 Piece(s)

13 Days

681/4"1/4" Tube1/8" NPT Female1/4"1/8"
1 Piece(s)

13 Days

551/4"1/4" Tube1/4" NPT Female1/4"1/4"
1 Piece(s)

13 Days

533/8"3/8" Tube1/4" NPT Female3/8"1/4"
1 Piece(s)

13 Days

533/8"3/8" Tube3/8" NPT Female3/8"3/8"
1 Piece(s)

13 Days

501/2"1/2" Tube3/8" NPT Female1/2"3/8"
1 Piece(s)

13 Days

501/2"1/2" Tube1/2" NPT Female1/2"1/2"
1 Piece(s)

13 Days

373/4"3/4" Tube3/4" NPT Female3/4"3/4"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Tube, Direction Connection Type - Thread, Tube Direction Female Straight Connection Thread Type NPT
Surface Treatment Not Provided Material 316 Stainless Steel Style Female Straight
Shape Straight Pipe Thread Type NPT Female

Additional Products in this Category

Tech Support