(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Instrumentation Tube Fittings, Female NPT, Brass

Connector - Straight, Instrumentation Tube Fittings, Female NPT, Brass

Straight Female Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications. Brass is a durable material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-621
ZUSA-TF-YL-622
ZUSA-TF-YL-623
ZUSA-TF-YL-624
ZUSA-TF-YL-625
ZUSA-TF-YL-626
ZUSA-TF-YL-627
ZUSA-TF-YL-628
ZUSA-TF-YL-629
ZUSA-TF-YL-630
ZUSA-TF-YL-631
ZUSA-TF-YL-632
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

4mm4mm Tube1/8" NPT Female4mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube1/4" NPT Female6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube3/8" NPT Female6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube1/2" NPT Female6mm2,350 psi
1 Piece(s)

13 Days

8mm8mm Tube1/4" NPT Female8mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube1/4" NPT Female10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube3/8" NPT Female10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube1/2" NPT Female10mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube1/4" NPT Female12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube3/8" NPT Female12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube1/2" NPT Female12mm2,350 psi
1 Piece(s)

13 Days

14mm14mm Tube1/2" NPT Female14mm2,350 psi

Loading...

  1. 1

Basic Information

Connection Types Female NPT Thread-to-Tube Connection Shape Female Straight Material Brass
Thread Types Female NPT Material Brass Style Female Straight
Shape Straight

Additional Products in this Category

Tech Support