(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Usable across a broad temperature range. No wear and tear to tubing as a result of the over tightening of cap nut, etc.
[Features]
· Because the product consists of SUS316, which has high corrosion resistance properties, it can be used in a wide temperature range, at both low and high temperatures.
· Designed especially for fluorine polymer/nylon resin tubes, so the tube does not rupture due to excessive tightening of cap nuts, etc.
· No abnormality in the connected part unless the tube is ruptured.
· The tightening torque of the cap nut does not need to be managed.
Fitting uses SUS316, so it resists rust.
Part Number
Configured Part Number is shown.
Part Number |
---|
PUS-10X7.5-SUS |
PUS-12X9-SUS |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Tube Size 1 | Tube Inner Dia. (mm) |
---|---|---|---|---|---|
1 Piece(s) | Available | 12 Days or more | 10 mm | 7.5 | |
1 Piece(s) | Available | 12 Days or more | 12 mm | 9 |
Part Number |
---|
Loading...
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube-to-Tube Connection Shape | Partition unions | Material | 316 Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy