(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Nipple - Threaded Both Ends, BSPT x Male NPT, 316 Stainless Steel, Schedule 40

Pipe Nipple - Threaded Both Ends, BSPT x Male NPT, 316 Stainless Steel, Schedule 40

Threaded Pipe Nipples make a watertight seal when they’re used for connecting piping to threaded fittings, valves or equipment. 316 stainless steel has excellent corrosion resistance and longevity.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-15386
ZUSA-PF-15387
ZUSA-PF-15388
ZUSA-PF-15389
ZUSA-PF-15390
ZUSA-PF-15391
ZUSA-PF-15392
ZUSA-PF-15393
ZUSA-PF-15394
ZUSA-PF-15395
ZUSA-PF-15396
ZUSA-PF-15397
ZUSA-PF-15398
ZUSA-PF-15399
ZUSA-PF-15400
ZUSA-PF-15401
ZUSA-PF-15402
ZUSA-PF-15403
ZUSA-PF-15404
ZUSA-PF-15405
ZUSA-PF-15406
ZUSA-PF-15407
ZUSA-PF-15408
ZUSA-PF-15409
ZUSA-PF-15410
ZUSA-PF-15411
ZUSA-PF-15412
ZUSA-PF-15413
ZUSA-PF-15414
ZUSA-PF-15415
ZUSA-PF-15416
ZUSA-PF-15417
ZUSA-PF-15418
ZUSA-PF-15419
ZUSA-PF-15420
ZUSA-PF-15421
ZUSA-PF-15422
ZUSA-PF-15423
ZUSA-PF-15424
ZUSA-PF-15425
ZUSA-PF-15426
ZUSA-PF-15427
ZUSA-PF-15428
ZUSA-PF-15429
ZUSA-PF-15430
ZUSA-PF-15431
ZUSA-PF-15432
ZUSA-PF-15433
ZUSA-PF-15434
ZUSA-PF-15435
ZUSA-PF-15436
ZUSA-PF-15437
ZUSA-PF-15438
ZUSA-PF-15439
ZUSA-PF-15440
ZUSA-PF-15441
ZUSA-PF-15442
ZUSA-PF-15443
ZUSA-PF-15444
ZUSA-PF-15445
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size Length
1 Piece(s)

Quote

1/8" BSPT Male1/8" BSPT Male1/8"3/4"
1 Piece(s)

51 Days

1/8" BSPT Male1/8" BSPT Male1/8"1-1/2"
1 Piece(s)

Quote

1/8" BSPT Male1/8" BSPT Male1/8"2"
1 Piece(s)

81 Days

1/8" BSPT Male1/8" BSPT Male1/8"3"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"4"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"6"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"12"
1 Piece(s)

Quote

1/4" BSPT Male1/4" BSPT Male1/8"36"
1 Piece(s)

Quote

1/4" BSPT Male1/4" BSPT Male1/4"7/8"
1 Piece(s)

Quote

1/4" BSPT Male1/4" BSPT Male1/4"1-1/2"
1 Piece(s)

Quote

1/4" BSPT Male1/4" BSPT Male1/4"2"
1 Piece(s)

Quote

1/4" BSPT Male1/4" BSPT Male1/4"3"
1 Piece(s)

Quote

1/4" BSPT Male1/4" BSPT Male1/4"4"
1 Piece(s)

Quote

1/4" BSPT Male1/4" BSPT Male1/4"6"
1 Piece(s)

Quote

1/4" BSPT Male1/4" BSPT Male1/4"12"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male1/4"36"
1 Piece(s)

Quote

3/8" BSPT Male3/8" BSPT Male3/8"1"
1 Piece(s)

Quote

3/8" BSPT Male3/8" BSPT Male3/8"1-1/2"
1 Piece(s)

Quote

3/8" BSPT Male3/8" BSPT Male3/8"2"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"3"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"4"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"6"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"12"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male3/8"36"
1 Piece(s)

Quote

1/2" BSPT Male1/2" BSPT Male1/2"1-1/8"
1 Piece(s)

Quote

1/2" BSPT Male1/2" BSPT Male1/2"1-1/2"
1 Piece(s)

Quote

1/2" BSPT Male1/2" BSPT Male1/2"2"
1 Piece(s)

Quote

1/2" BSPT Male1/2" BSPT Male1/2"3"
1 Piece(s)

Quote

1/2" BSPT Male1/2" BSPT Male1/2"4"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"6"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male1/2"12"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male1/2"36"
1 Piece(s)

Quote

3/4" BSPT Male3/4" BSPT Male3/4"1-3/8"
1 Piece(s)

Quote

3/4" BSPT Male3/4" BSPT Male3/4"1-1/2"
1 Piece(s)

Quote

3/4" BSPT Male3/4" BSPT Male3/4"2"
1 Piece(s)

Quote

3/4" BSPT Male3/4" BSPT Male3/4"3"
1 Piece(s)

Quote

3/4" BSPT Male3/4" BSPT Male3/4"4"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"6"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"12"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male3/4"36"
1 Piece(s)

Quote

1" BSPT Male1" BSPT Male1"1-1/2"
1 Piece(s)

Quote

1" BSPT Male1" BSPT Male1"2"
1 Piece(s)

51 Days

1" BSPT Male1" BSPT Male1"3"
1 Piece(s)

Quote

1" BSPT Male1" BSPT Male1"4"
1 Piece(s)

Quote

1" BSPT Male1" BSPT Male1"6"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"12"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1"36"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"1-5/8"
1 Piece(s)

Quote

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"2"
1 Piece(s)

Quote

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"3"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"4"
1 Piece(s)

51 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"6"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"12"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/4"36"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"1-3/4"
1 Piece(s)

Quote

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"2"
1 Piece(s)

Quote

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"3"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"4"
1 Piece(s)

Quote

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"6"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"12"

Loading...

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Equal Dia., Different
Connecting Shape Nipples Connection Thread Type M1 R Connection Thread Type M2 NPT
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less

Additional Products in this Category

Tech Support