(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Nipple - Threaded Both Ends, BSPT x Male NPT, 304 Stainless Steel, Schedule 40

Pipe Nipple -  Threaded Both Ends, BSPT x Male NPT, 304 Stainless Steel, Schedule 40

Threaded Pipe Nipples make a watertight seal when they’re used for connecting piping to threaded fittings, valves or equipment. 304 stainless steel has excellent corrosion resistance while being durable.

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-10838
ZUSA-PF-10839
ZUSA-PF-10840
ZUSA-PF-10841
ZUSA-PF-10842
ZUSA-PF-10843
ZUSA-PF-10844
ZUSA-PF-11154
ZUSA-PF-11155
ZUSA-PF-11156
ZUSA-PF-11157
ZUSA-PF-11158
ZUSA-PF-11159
ZUSA-PF-11160
ZUSA-PF-11161
ZUSA-PF-11162
ZUSA-PF-11163
ZUSA-PF-11164
ZUSA-PF-11165
ZUSA-PF-11166
ZUSA-PF-11167
ZUSA-PF-11168
ZUSA-PF-11169
ZUSA-PF-11170
ZUSA-PF-11171
ZUSA-PF-11172
ZUSA-PF-11173
ZUSA-PF-11174
ZUSA-PF-11175
ZUSA-PF-11176
ZUSA-PF-11177
ZUSA-PF-11178
ZUSA-PF-11179
ZUSA-PF-11180
ZUSA-PF-11181
ZUSA-PF-11182
ZUSA-PF-11183
ZUSA-PF-11184
ZUSA-PF-11185
ZUSA-PF-11186
ZUSA-PF-11187
ZUSA-PF-11188
ZUSA-PF-11189
ZUSA-PF-11190
ZUSA-PF-11191
ZUSA-PF-11192
ZUSA-PF-11193
ZUSA-PF-11194
ZUSA-PF-11195
ZUSA-PF-11196
ZUSA-PF-11197
ZUSA-PF-11198
ZUSA-PF-15272
ZUSA-PF-15273
ZUSA-PF-15274
ZUSA-PF-15275
ZUSA-PF-15276
ZUSA-PF-15277
ZUSA-PF-15278
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size Length
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"1-1/2"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"2"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"3"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"4"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"6"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male1/8"12"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/8"36"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"1-1/2"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"1-1/2"
1 Piece(s)

Quote

1/2" BSPT Male1/2" BSPT Male1/2"1-1/2"
1 Piece(s)

Quote

3/4" BSPT Male3/4" BSPT Male3/4"1-1/2"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"2"
1 Piece(s)

Quote

3/8" BSPT Male3/8" BSPT Male3/8"2"
1 Piece(s)

Quote

1/2" BSPT Male1/2" BSPT Male1/2"2"
1 Piece(s)

Quote

3/4" BSPT Male3/4" BSPT Male3/4"2"
1 Piece(s)

Quote

1" BSPT Male1" BSPT Male1"2"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"2"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"3"
1 Piece(s)

Quote

3/8" BSPT Male3/8" BSPT Male3/8"3"
1 Piece(s)

Quote

1/2" BSPT Male1/2" BSPT Male1/2"3"
1 Piece(s)

Quote

3/4" BSPT Male3/4" BSPT Male3/4"3"
1 Piece(s)

Quote

1" BSPT Male1" BSPT Male1"3"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"3"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"3"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"4"
1 Piece(s)

Quote

3/8" BSPT Male3/8" BSPT Male3/8"4"
1 Piece(s)

Quote

1/2" BSPT Male1/2" BSPT Male1/2"4"
1 Piece(s)

Quote

3/4" BSPT Male3/4" BSPT Male3/4"4"
1 Piece(s)

Quote

1" BSPT Male1" BSPT Male1"4"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"4"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"4"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"6"
1 Piece(s)

Quote

3/8" BSPT Male3/8" BSPT Male3/8"6"
1 Piece(s)

Quote

1/2" BSPT Male1/2" BSPT Male1/2"6"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male3/4"6"
1 Piece(s)

Quote

1" BSPT Male1" BSPT Male1"6"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"6"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"6"
1 Piece(s)

13 Days

1/4" BSPT Male1/4" BSPT Male1/4"12"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male3/8"12"
1 Piece(s)

Quote

1/2" BSPT Male1/2" BSPT Male1/2"12"
1 Piece(s)

Quote

3/4" BSPT Male3/4" BSPT Male3/4"12"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male1"12"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/2"12"
1 Piece(s)

13 Days

2" BSPT Male2" BSPT Male2"12"
1 Piece(s)

13 Days

3/8" BSPT Male3/8" BSPT Male1/4"36"
1 Piece(s)

13 Days

1/2" BSPT Male1/2" BSPT Male3/8"36"
1 Piece(s)

13 Days

3/4" BSPT Male3/4" BSPT Male1/2"36"
1 Piece(s)

13 Days

1" BSPT Male1" BSPT Male3/4"36"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1"36"
1 Piece(s)

Quote

2" BSPT Male2" BSPT Male1-1/2"36"
1 Piece(s)

13 Days

1/8" BSPT Male1/8" BSPT Male2"36"
1 Piece(s)

Quote

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"1-5/8"
1 Piece(s)

Quote

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"2"
1 Piece(s)

Quote

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"3"
1 Piece(s)

13 Days

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"4"
1 Piece(s)

Quote

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"6"
1 Piece(s)

Quote

1-1/4" BSPT Male1-1/4" BSPT Male1-1/4"12"
1 Piece(s)

13 Days

1-1/2" BSPT Male1-1/2" BSPT Male1-1/4"36"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Equal Dia., Different
Connecting Shape Nipples Connection Thread Type M1 Rc Connection Thread Type M2 NPT
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less

Additional Products in this Category

Tech Support