(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Fittings Elbow (External x Thread)

Threaded Fittings Elbow (External x Thread)
  • Volume Discount

• All male screws are sealed, regardless of size
• For tightly sealed pipe connections, piping systems and fluid devices.

Part Number

Configured Part Number is shown.

Part Number
TN11L
TN12L
TN13L
TN14L
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Dimension L
(mm)
Dimension H
(mm)
Dimension L1
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

9 Days or more

1/8B(6A)1/8B(6A)2112214989999313918257-663530
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)2514254989999313925257-664345
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)30.51830.54989999313932257-6651100
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)3322334989999313949257-6660145

Loading...

  1. 1

Basic Information

Material Brass (C3771) Max. Operating Pressure(MPa) 14 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Street Elbow Connection Thread Type M1 R Connection Thread Type M2 Rc
Surface Treatment No Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Operating Temperature Range(℃) 0::100 Type Fitting Interior Resin Lining No
Quantity(piece) 1

Additional Products in this Category

Tech Support