(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Weld Neck, Black-Coated Steel, Class 300

Pipe Flange - Weld Neck, Black-Coated Steel, Class 300

Weld Neck gaskets connects piping and components in a pipe system using bolted connections and gaskets. Black-coated steel offers more corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-497
BULK-PF-498
BULK-PF-499
BULK-PF-500
BULK-PF-501
BULK-PF-502
BULK-PF-503
BULK-PF-504
BULK-PF-505
BULK-PF-506
BULK-PF-507
BULK-PF-508
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

13 Days

1/2"3 3/4"
1 Piece(s)

13 Days

3/4"4 5/8"
1 Piece(s)

13 Days

1"4 7/8"
1 Piece(s)

13 Days

1 1/4"5 1/4"
1 Piece(s)

13 Days

1 1/2"6 1/8"
1 Piece(s)

13 Days

2"6 1/2"
1 Piece(s)

51 Days

2 1/2"7 1/2"
1 Piece(s)

51 Days

3"8 1/4"
1 Piece(s)

Quote

4"10"
1 Piece(s)

13 Days

5"11"
1 Piece(s)

13 Days

6"12 1/2"
1 Piece(s)

13 Days

8"15"

Loading...

  1. 1

Basic Information

Material Black-Coated Steel Max. Operating Pressure(MPa) 2 Connection Type Flanged
Connecting Shape Flange Connection Thread Type M1 None Connection Thread Type M2 None
Applicable Fluid Water / Gas / Oil

Additional Products in this Category

Tech Support