(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Threaded, Black-Coated Steel, Class 300

Pipe Flange - Threaded, Black-Coated Steel, Class 300

Threaded Flange gaskets connects piping and components in a pipe system using bolted connections and gaskets. Black-coated steel offers more corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-485
BULK-PF-486
BULK-PF-487
BULK-PF-488
BULK-PF-489
BULK-PF-490
BULK-PF-491
BULK-PF-492
BULK-PF-493
BULK-PF-494
BULK-PF-495
BULK-PF-496
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

13 Days

1/2"3-3/4"
1 Piece(s)

13 Days

3/4"4-5/8"
1 Piece(s)

Quote

1"4-7/8"
1 Piece(s)

13 Days

1-1/4"5-1/4"
1 Piece(s)

13 Days

1-1/2"6-1/8"
1 Piece(s)

13 Days

2"6-1/2"
1 Piece(s)

13 Days

2-1/2"7-1/2"
1 Piece(s)

13 Days

3"8-1/4"
1 Piece(s)

13 Days

4"10"
1 Piece(s)

51 Days

5"11"
1 Piece(s)

13 Days

6"12-1/2"
1 Piece(s)

13 Days

8"15"

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Flange
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Surface Treatment Black Oxide Coating
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less

Additional Products in this Category

Tech Support