(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

316 Stainless Steel Elbow Instrumentation Pipe Fittings, Male NPT

316 Stainless Steel Elbow Instrumentation Pipe Fittings, Male NPT

Elbow Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-4669316 stainless steelinstrumentationmale elbowelbow1/8"mnpt1/8" npt male1/8" npt male10000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4670316 stainless steelinstrumentationmale elbowelbow1/4"mnpt1/4" npt male1/4" npt male8000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4671316 stainless steelinstrumentationmale elbowelbow3/8"mnpt3/8" npt male3/8" npt male7800 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4672316 stainless steelinstrumentationmale elbowelbow1/2"mnpt1/2" npt male1/2" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-4669
ZUSA-PF-4670
ZUSA-PF-4671
ZUSA-PF-4672
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support