(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar and Plastic Sheet - Cast Acrylic, Colored

Plastic Bar and Plastic Sheet - Cast Acrylic, Colored

Colored Cast Acrylic is used for signs, containers, and barriers.

Tensile Strength Rating: Good

Impact Strength Rating: Poor

Friction Rating: Not Slippery

Water Absorption Rating: Poor

Hardness: Rockwell M95

Density: 0.043 lbs / cu. in.

Temperature Range: 40° to 190° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PS-CACC-1
PS-CACC-2
PS-CACC-3
PS-CACC-4
PS-CACC-5
PS-CACC-6
PS-CACC-7
PS-CACC-8
PS-CACC-9
PS-CACC-10
PS-CACC-11
PS-CACC-12
PS-CACC-13
PS-CACC-14
PS-CACC-15
PS-CACC-16
PS-CACC-17
PS-CACC-18
PS-CACC-19
PS-CACC-20
PS-CACC-21
PS-CACC-22
PS-CACC-23
PS-CACC-24
PS-CACC-25
PS-CACC-26
PS-CACC-27
PS-CACC-28
PS-CACC-29
PS-CACC-30
PS-CACC-31
PS-CACC-32
PS-CACC-33
PS-CACC-34
PS-CACC-35
PS-CACC-36
PS-CACC-37
PS-CACC-38
PS-CACC-39
PS-CACC-40
PS-CACC-41
PS-CACC-42
PS-CACC-43
PS-CACC-44
PS-CACC-45
PS-CACC-46
PS-CACC-47
PS-CACC-48
PS-CACC-49
PS-CACC-50
PS-CACC-51
PS-CACC-52
PS-CACC-53
PS-CACC-54
PS-CACC-55
PS-CACC-56
PS-CACC-57
PS-CACC-58
PS-CACC-59
PS-CACC-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
Clarity
1 Piece(s)

13 Days

Blue96481/81/8Opaque
1 Piece(s)

13 Days

Blue96481/53/16Opaque
1 Piece(s)

13 Days

Blue96481/41/4Opaque
1 Piece(s)

51 Days

Green96481/81/8Opaque
1 Piece(s)

13 Days

Green96481/53/16Opaque
1 Piece(s)

13 Days

Green96481/41/4Opaque
1 Piece(s)

13 Days

Red96481/81/8Opaque
1 Piece(s)

13 Days

Red96481/53/16Opaque
1 Piece(s)

13 Days

Red96481/41/4Opaque
1 Piece(s)

13 Days

Yellow96481/81/8Opaque
1 Piece(s)

13 Days

Yellow96481/53/16Opaque
1 Piece(s)

13 Days

Yellow96481/41/4Opaque
1 Piece(s)

13 Days

Black96481/81/8Opaque
1 Piece(s)

13 Days

Black96481/53/16Opaque
1 Piece(s)

13 Days

Black96481/41/4Opaque
1 Piece(s)

13 Days

White96481/81/8Opaque
1 Piece(s)

13 Days

White96481/53/16Opaque
1 Piece(s)

13 Days

White96481/41/4Opaque
1 Piece(s)

81 Days

Blue12121/81/8Opaque
1 Piece(s)

13 Days

Blue24121/81/8Opaque
1 Piece(s)

13 Days

Blue48121/81/8Opaque
1 Piece(s)

81 Days

Blue24241/81/8Opaque
1 Piece(s)

13 Days

Blue48481/81/8Opaque
1 Piece(s)

13 Days

Blue12121/53/16Opaque
1 Piece(s)

51 Days

Blue24121/53/16Opaque
1 Piece(s)

51 Days

Blue48121/53/16Opaque
1 Piece(s)

13 Days

Blue24241/53/16Opaque
1 Piece(s)

81 Days

Blue48481/53/16Opaque
1 Piece(s)

13 Days

Blue12121/41/4Opaque
1 Piece(s)

13 Days

Blue24121/41/4Opaque
1 Piece(s)

13 Days

Blue48121/41/4Opaque
1 Piece(s)

51 Days

Blue24241/41/4Opaque
1 Piece(s)

81 Days

Blue48481/41/4Opaque
1 Piece(s)

13 Days

Green12121/81/8Opaque
1 Piece(s)

13 Days

Green24121/81/8Opaque
1 Piece(s)

51 Days

Green48121/81/8Opaque
1 Piece(s)

13 Days

Green24241/81/8Opaque
1 Piece(s)

51 Days

Green48481/81/8Opaque
1 Piece(s)

51 Days

Green12121/53/16Opaque
1 Piece(s)

13 Days

Green24121/53/16Opaque
1 Piece(s)

13 Days

Green48121/53/16Opaque
1 Piece(s)

51 Days

Green24241/53/16Opaque
1 Piece(s)

81 Days

Green48481/53/16Opaque
1 Piece(s)

13 Days

Green12121/41/4Opaque
1 Piece(s)

13 Days

Green24121/41/4Opaque
1 Piece(s)

51 Days

Green48121/41/4Opaque
1 Piece(s)

13 Days

Green24241/41/4Opaque
1 Piece(s)

81 Days

Green48481/41/4Opaque
1 Piece(s)

51 Days

Red12121/81/8Opaque
1 Piece(s)

81 Days

Red24121/81/8Opaque
1 Piece(s)

13 Days

Red48121/81/8Opaque
1 Piece(s)

13 Days

Red24241/81/8Opaque
1 Piece(s)

81 Days

Red48481/81/8Opaque
1 Piece(s)

13 Days

Red12121/53/16Opaque
1 Piece(s)

13 Days

Red24121/53/16Opaque
1 Piece(s)

13 Days

Red48121/53/16Opaque
1 Piece(s)

51 Days

Red24241/53/16Opaque
1 Piece(s)

13 Days

Red48481/53/16Opaque
1 Piece(s)

81 Days

Red12121/41/4Opaque
1 Piece(s)

13 Days

Red24121/41/4Opaque

Loading...

Basic Information

Material Acrylic Grade Standard Tensile Strength 9,000 psi
Impact Strength 0.3 ft. - lbs./in. Coefficient of friction 0.8 Water Absorption 0.004

Additional Products in this Category

Tech Support