(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Polycarbonate is clear for applications that require seeing through the panel and has excellent resistance to impact, shock, and strikes.
Tensile Strength Rating: Good
Impact Strength Rating: Excellent
Friction Rating: Not Slippery
Water Absorption Rating: Good
Hardness: Rockwell R120
Density: 0.043 lbs / cu. in.
Temperature Range: -40° to 240° F
Specifications Met: UL 94 V-2
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material | Polycarbonate | Grade | Standard | Clarity | Clear |
---|---|---|---|---|---|
Tensile Strength | 9,700 psi | Impact Strength | 14.0 ft. - lbs./in. | Coefficient of friction | 0.53 |
Water Absorption | 0.0013 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy