(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
G-10 Garolite Bar is strong, machinable, moisture resistant, and electrically insulating. Glass fabric laminated with an epoxy resin.
Grade: G-10
Color: Yellow
Tensile Strength Rating: Excellent
Impact Strength Rating: Excellent
Water Absorption Rating: Good
Hardness: Rockwell M110
Density: 0.065 lbs / cu. in.
Maximum Temperature: 270° F
Specifications Met: UL 94 HB
Loading...
Material | Bakelite | Grade | Standard | Color | Yellow |
---|---|---|---|---|---|
Clarity | Opaque | Tensile Strength | 40,000 psi | Impact Strength | 14.0 ft.-lbs./in. |
Water Absorption | 0.0015 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy