(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Viton is the superior choice for applications that demand chemical resistance. It is also excellent for use at high temperatures and with oils.
Elongation: 1.5
Tear Strength: 22 N/mm
Compression Set: 0.25
Part Number
Configured Part Number is shown.
BULK-RS-V75-325
Material, General | Rubber | Color | Black | Tensile Strength | 1,000 psi |
---|---|---|---|---|---|
Texture | Smooth |
Please check the type/dimensions/specifications of the part BULK-RS-V75-325 in the Rubber Strip, Sheet, Roll - Viton series.
Part Number |
---|
BULK-RS-V75-15 |
BULK-RS-V75-16 |
BULK-RS-V75-17 |
BULK-RS-V75-326 |
BULK-RS-V75-328 |
BULK-RS-V75-332 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy