(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Strip, Sheet, Roll - FDA, Silicone

Rubber Strip, Sheet, Roll - FDA, Silicone

This formulation can withstand the highest temperatures and offers the lowest compression compared to our other silicone compounds. It is also made of FDA complaint materials for food, beverage, and pharmaceutical applications. Silicone has excellent weathering properties.

Elongation: 4

Tear Strength: 17 N/mm

Compression Set: 0.2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-S40-1
BULK-RS-S40-2
BULK-RS-S40-3
BULK-RS-S40-4
BULK-RS-S40-5
BULK-RS-S40-6
BULK-RS-S40-8
BULK-RS-S40-9
BULK-RS-S40-10
BULK-RS-S40-11
BULK-RS-S40-12
BULK-RS-S40-13
BULK-RS-S40-14
BULK-RS-S40-15
BULK-RS-S40-16
BULK-RS-S40-17
BULK-RS-S40-18
BULK-RS-S40-19
BULK-RS-S40-20
BULK-RS-S40-21
BULK-RS-S40-22
BULK-RS-S40-23
BULK-RS-S40-24
BULK-RS-S40-25
BULK-RS-S40-26
BULK-RS-S40-27
BULK-RS-S40-28
BULK-RS-S40-29
BULK-RS-S40-30
BULK-RS-S40-31
BULK-RS-S40-32
BULK-RS-S40-33
BULK-RS-S40-34
BULK-RS-S40-35
BULK-RS-S40-37
BULK-RS-S40-38
BULK-RS-S40-39
BULK-RS-S40-40
BULK-RS-S40-42
BULK-RS-S40-43
BULK-RS-S40-44
BULK-RS-S40-45
BULK-RS-S40-46
BULK-RS-S40-47
BULK-RS-S40-48
BULK-RS-S40-49
BULK-RS-S40-51
BULK-RS-S40-52
BULK-RS-S40-53
BULK-RS-S40-54
BULK-RS-S40-56
BULK-RS-S40-57
BULK-RS-S40-58
BULK-RS-S40-59
BULK-RS-S40-61
BULK-RS-S40-63
BULK-RS-S40-65
BULK-RS-S40-76
BULK-RS-S40-77
BULK-RS-S40-78
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Color Backing type
1 Piece(s)

Quote

w/o Adhesive1/3236360RedPlain
1 Piece(s)

Quote

w/o Adhesive1/1636360RedPlain
1 Piece(s)

Quote

w/o Adhesive1/836360RedPlain
1 Piece(s)

Quote

w/o Adhesive3/1636360RedPlain
1 Piece(s)

Quote

w/o Adhesive1/436360RedPlain
1 Piece(s)

Quote

w/o Adhesive3/836360RedPlain
1 Piece(s)

51 Days

w/o Adhesive1/323612RedPlain
1 Piece(s)

13 Days

w/o Adhesive1/163612RedPlain
1 Piece(s)

Quote

w/o Adhesive1/83612RedPlain
1 Piece(s)

Quote

w/o Adhesive3/163612RedPlain
1 Piece(s)

51 Days

w/o Adhesive1/43612RedPlain
1 Piece(s)

Quote

w/o Adhesive3/83612RedPlain
1 Piece(s)

Quote

w/o Adhesive1/23612RedPlain
1 Piece(s)

Quote

w/o Adhesive1/323636RedPlain
1 Piece(s)

Quote

w/o Adhesive1/163636RedPlain
1 Piece(s)

13 Days

w/o Adhesive1/83636RedPlain
1 Piece(s)

Quote

w/o Adhesive3/163636RedPlain
1 Piece(s)

51 Days

w/o Adhesive1/43636RedPlain
1 Piece(s)

Quote

w/o Adhesive3/83636RedPlain
1 Piece(s)

Quote

w/o Adhesive1/23636RedPlain
1 Piece(s)

Quote

w/o Adhesive1/321212RedPlain
1 Piece(s)

Quote

w/o Adhesive1/161212RedPlain
1 Piece(s)

13 Days

w/o Adhesive1/81212RedPlain
1 Piece(s)

13 Days

w/o Adhesive3/161212RedPlain
1 Piece(s)

51 Days

w/o Adhesive1/41212RedPlain
1 Piece(s)

51 Days

w/o Adhesive3/81212RedPlain
1 Piece(s)

51 Days

w/o Adhesive1/21212RedPlain
1 Piece(s)

Quote

with Adhesive1/3236360RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/1636360RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/836360RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive3/1636360RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/436360RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive3/836360RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/236360RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/163612RedHigh Temp Adhesive
1 Piece(s)

51 Days

with Adhesive1/83612RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive3/163612RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/43612RedHigh Temp Adhesive
1 Piece(s)

51 Days

with Adhesive1/23612RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/323636RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/163636RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/83636RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive3/163636RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/43636RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive3/83636RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/23636RedHigh Temp Adhesive
1 Piece(s)

51 Days

with Adhesive1/161212RedHigh Temp Adhesive
1 Piece(s)

13 Days

with Adhesive1/81212RedHigh Temp Adhesive
1 Piece(s)

51 Days

with Adhesive3/161212RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/41212RedHigh Temp Adhesive
1 Piece(s)

Quote

with Adhesive1/21212RedHigh Temp Adhesive
1 Piece(s)

13 Days

w/o Adhesive1/161/2120RedPlain
1 Piece(s)

13 Days

w/o Adhesive1/163/4120RedPlain
1 Piece(s)

13 Days

w/o Adhesive1/161120RedPlain
1 Piece(s)

13 Days

w/o Adhesive1/161-1/2120RedPlain
1 Piece(s)

51 Days

w/o Adhesive1/162120RedPlain
1 Piece(s)

13 Days

w/o Adhesive1/163/8120RedPlain
1 Piece(s)

13 Days

w/o Adhesive1/321/4120RedPlain
1 Piece(s)

51 Days

w/o Adhesive1/321/2120RedPlain
1 Piece(s)

13 Days

w/o Adhesive1/323/4120RedPlain

Loading...

Basic Information

Material, General Rubber Tensile Strength 700 psi Texture Smooth

Additional Products in this Category

Tech Support