(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Strength Rubber Sheet - Fabric-Reinforced, Buna-N

High Strength Rubber Sheet - Fabric-Reinforced,  Buna-N

These rubber sheets have a fabric insert and stand up to high stress and flex. They are often used as flange gaskets, diaphragm packing, and in other applications with heavy compression. Buna-N is ideal for oils, greases, fuels, and petroleum applications.

Durometer: 60A

Elongation: 3.5

Tear Strength: 20 N/mm

Compression Set: 0.3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-HFR60-9
BULK-RS-HFR60-10
BULK-RS-HFR60-12
BULK-RS-HFR60-16
BULK-RS-HFR60-17
BULK-RS-HFR60-19
BULK-RS-HFR60-23
BULK-RS-HFR60-24
BULK-RS-HFR60-26
BULK-RS-HFR60-44
BULK-RS-HFR60-45
BULK-RS-HFR60-47
BULK-RS-HFR60-51
BULK-RS-HFR60-52
BULK-RS-HFR60-54
BULK-RS-HFR60-219
BULK-RS-HFR60-220
BULK-RS-HFR60-222
BULK-RS-HFR60-226
BULK-RS-HFR60-227
BULK-RS-HFR60-229
BULK-RS-HFR60-235
BULK-RS-HFR60-236
BULK-RS-HFR60-237
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Width
(inch)
Length
(inch)
Backing type
1 Piece(s)

Quote

1/163612Plain
1 Piece(s)

Quote

1/83612Plain
1 Piece(s)

51 Days

1/43612Plain
1 Piece(s)

Quote

1/163636Plain
1 Piece(s)

Quote

1/83636Plain
1 Piece(s)

81 Days

1/43636Plain
1 Piece(s)

51 Days

1/161212Plain
1 Piece(s)

81 Days

1/81212Plain
1 Piece(s)

13 Days

1/41212Plain
1 Piece(s)

Quote

1/163636Acrylic Adhesive
1 Piece(s)

Quote

1/83636Acrylic Adhesive
1 Piece(s)

81 Days

1/43636Acrylic Adhesive
1 Piece(s)

Quote

1/161212Acrylic Adhesive
1 Piece(s)

51 Days

1/81212Acrylic Adhesive
1 Piece(s)

81 Days

1/41212Acrylic Adhesive
1 Piece(s)

51 Days

1/1666Plain
1 Piece(s)

13 Days

1/866Plain
1 Piece(s)

51 Days

1/466Plain
1 Piece(s)

Quote

1/1666Acrylic Adhesive
1 Piece(s)

Quote

1/866Acrylic Adhesive
1 Piece(s)

51 Days

1/466Acrylic Adhesive
1 Piece(s)

Quote

1/163624Plain
1 Piece(s)

Quote

1/83624Plain
1 Piece(s)

81 Days

1/43624Plain

Loading...

  1. 1

Basic Information

Material, General Rubber Adhesive Tape w/o Adhesive Material, Details Buna-N
Color Black Tensile Strength 1,500 psi Texture Smooth

Additional Products in this Category

Tech Support