(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Polyethylene foam is a versatile material with good chemical resistance that is used for shock absorption and cushioning. These sheets are made of cross-linked polyethylene which enhances strength and chemical resistance.
Cell Type: Closed Cell
Firmness: Soft (5 - 8 psi)
Compression Deflection @25%: 7 psi
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material, General | Sponge | Material, Details | Polyethylene Sponge | Color | Gray |
---|---|---|---|---|---|
Tensile Strength | 40 psi | Texture | Smooth |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy