(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fabric-Reinforced Rubber Sheet - Neoprene

Fabric-Reinforced Rubber Sheet -  Neoprene

These sheets have a fabric insert and stand up to high stress and flex. They are often used as flange gaskets, diaphragm packing, and in other applications with heavy compression. Neoprene has a good balance of properties and is suitable for oils, water, and refrigerants.

Durometer: 60A

Elongation: 3.5

Tear Strength: 20 N/mm

Compression Set: 0.33

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-NFR60-5
BULK-RS-NFR60-6
BULK-RS-NFR60-7
BULK-RS-NFR60-8
BULK-RS-NFR60-9
BULK-RS-NFR60-10
BULK-RS-NFR60-11
BULK-RS-NFR60-12
BULK-RS-NFR60-21
BULK-RS-NFR60-22
BULK-RS-NFR60-23
BULK-RS-NFR60-24
BULK-RS-NFR60-25
BULK-RS-NFR60-26
BULK-RS-NFR60-27
BULK-RS-NFR60-28
BULK-RS-NFR60-29
BULK-RS-NFR60-30
BULK-RS-NFR60-31
BULK-RS-NFR60-32
BULK-RS-NFR60-61
BULK-RS-NFR60-62
BULK-RS-NFR60-63
BULK-RS-NFR60-64
BULK-RS-NFR70-306
BULK-RS-NFR70-310
BULK-RS-NFR70-312
BULK-RS-NFR70-313
BULK-RS-NFR70-314
BULK-RS-NFR70-315
BULK-RS-NFR70-318
BULK-RS-NNFR70-5
BULK-RS-NNFR70-6
BULK-RS-NNFR70-7
BULK-RS-NNFR70-8
BULK-RS-NNFR70-9
BULK-RS-NNFR70-10
BULK-RS-NNFR70-11
BULK-RS-NNFR70-12
BULK-RS-NNFR70-21
BULK-RS-NNFR70-22
BULK-RS-NNFR70-23
BULK-RS-NNFR70-24
BULK-RS-NNFR70-25
BULK-RS-NNFR70-26
BULK-RS-NNFR70-27
BULK-RS-NNFR70-28
BULK-RS-NNFR70-29
BULK-RS-NNFR70-30
BULK-RS-NNFR70-31
BULK-RS-NNFR70-32
BULK-RS-NNFR70-61
BULK-RS-NNFR70-62
BULK-RS-NNFR70-63
BULK-RS-NNFR70-64
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Tensile Strength Backing type
1 Piece(s)

51 Days

w/o Adhesive1/1612121,000 psiPlain
1 Piece(s)

51 Days

w/o Adhesive1/812121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1612121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/412121,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/1612241,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/812241,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1612241,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/412241,000 psiPlain
1 Piece(s)

51 Days

w/o Adhesive1/1648121,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/848121,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive3/1648121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/448121,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/1648241,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/848241,000 psiPlain
1 Piece(s)

51 Days

w/o Adhesive3/1648241,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/448241,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/1648361,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/848361,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1648361,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/448361,000 psiPlain
1 Piece(s)

81 Days

with Adhesive1/1648361,000 psiAcrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/848361,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive3/1648361,000 psiAcrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/448361,000 psiAcrylic Adhesive
1 Piece(s)

13 Days

w/o Adhesive3/1636601,500 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/1612121,500 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/1624121,500 psiPlain
1 Piece(s)

13 Days

w/o Adhesive1/824121,500 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/1624121,500 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/424121,500 psiPlain
1 Piece(s)

81 Days

w/o Adhesive3/1636121,500 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/1612121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/812121,000 psiPlain
1 Piece(s)

13 Days

w/o Adhesive3/1612121,000 psiPlain
1 Piece(s)

51 Days

w/o Adhesive1/412121,000 psiPlain
1 Piece(s)

81 Days

w/o Adhesive1/1612241,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/812241,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1612241,000 psiPlain
1 Piece(s)

51 Days

w/o Adhesive1/412241,000 psiPlain
1 Piece(s)

51 Days

w/o Adhesive1/1656121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/856121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1656121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/456121,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/1656241,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/856241,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1656241,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/456241,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/1656361,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/856361,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive3/1656361,000 psiPlain
1 Piece(s)

Quote

w/o Adhesive1/456361,000 psiPlain
1 Piece(s)

Quote

with Adhesive1/1656361,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/856361,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive3/1656361,000 psiAcrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/456361,000 psiAcrylic Adhesive

Loading...

  1. 1

Basic Information

Material, General Rubber Material, Details Neoprene Color Black
Texture Smooth

Additional Products in this Category

Tech Support