(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This formulation of EPDM is made to be compliant with military specifications. EPDM is ideal for use outdoors and has excellent resistance to weather. It is particularly well suited for use in applications with steam and water.
Durometer: 40A
Elongation: 4
Tear Strength: 20 N/mm
Compression Set: 0.3
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material, General | Rubber | Adhesive Tape | w/o Adhesive | Length(inch) | 36 |
---|---|---|---|---|---|
Color | Black | Texture | Smooth | Backing type | Plain |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy