(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Vinyl rubber is very durable and has a strong chemical resistance. Also, vinyl is resistant to moisture absorption and provides an easy-to-clean surface that's great for hard-wearing environments.
Durometer: 70A
Elongation: 3.5
Tear Strength: 50 N/mm
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material, General | Rubber | Adhesive Tape | w/o Adhesive | Width(inch) | 36 |
---|---|---|---|---|---|
Color | Black | Tensile Strength | 1,000 psi | Texture | Smooth |
Backing type | Plain |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy