(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Sheet - Acetal, Antistatic

Plastic Sheet - Acetal, Antistatic

Antistatic acetal copolymer sheets prevent the buildup of static charges. They are wear-resistant and do not expand when exposed to heat and moisture, making them easy to machine to close tolerances.

Tensile Strength Rating: Good

Impact Strength Rating: Poor

Friction Rating: Slippery

Water Absorption Rating: Good

Hardness: Rockwell M80

Density: 0.051 lbs / cu. in.

Temperature Range: -20° to 180° F

Specifications Met: UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PS-AC-ESD-1
PS-AC-ESD-2
PS-AC-ESD-3
PS-AC-ESD-4
PS-AC-ESD-5
PS-AC-ESD-6
PS-AC-ESD-7
PS-AC-ESD-8
PS-AC-ESD-9
PS-AC-ESD-10
PS-AC-ESD-11
PS-AC-ESD-12
PS-AC-ESD-13
PS-AC-ESD-14
PS-AC-ESD-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

48241/41/4
1 Piece(s)

13 Days

48243/83/8
1 Piece(s)

13 Days

48241/21/2
1 Piece(s)

13 Days

661/41/4
1 Piece(s)

13 Days

12121/41/4
1 Piece(s)

81 Days

24121/41/4
1 Piece(s)

81 Days

24241/41/4
1 Piece(s)

81 Days

663/83/8
1 Piece(s)

81 Days

12123/83/8
1 Piece(s)

13 Days

24123/83/8
1 Piece(s)

81 Days

24243/83/8
1 Piece(s)

81 Days

661/21/2
1 Piece(s)

13 Days

12121/21/2
1 Piece(s)

81 Days

24121/21/2
1 Piece(s)

81 Days

24241/21/2

Loading...

  1. 1

Basic Information

Material Polyacetal (POM, Duracon) Grade Standard Clarity Opaque
Tensile Strength 9,850 psi Impact Strength 0.6 ft. - lbs./in. Coefficient of friction 0.35
Water Absorption 0.002 Detailed, Material Acetal Copolymer

Additional Products in this Category

Tech Support