(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Glass-filled PTFE sheets have increased rigidity and and more abrasion resistant than standard PTFE. They can be machined to close tolerances and have a naturally slippery, chemical-resistant surface. .
Tensile Strength Rating: Poor
Impact Strength Rating: Good
Friction Rating: Very Slippery
Water Absorption Rating: Excellent
Hardness: 60D
Density: 0.080 lbs / cu. in.
Temperature Range: -290° to 500° F
Specifications Met: UL 94 HB
Loading...
Material | Fluororesin (fluoropolymer, PTFE) | Grade | Standard | Clarity | Opaque |
---|---|---|---|---|---|
Tensile Strength | 2,500 psi | Impact Strength | 2.5 ft. - lbs./in. | Coefficient of friction | 0.08 |
Water Absorption | 0.0002 | Detailed, Material | PTFE |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy