(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cast Acrylic is clear for applications that require seeing through the panel and is inherently resistant to scratching and abrasion. The antistatic coating prevents the buildup of static charges and protects sensitive equipment from damage.
Tensile Strength Rating: Good
Impact Strength Rating: Poor | Friction Rating: Not Slippery
Water Absorption Rating: Poor
Hardness: Rockwell M100
Density: 0.043 lbs / cu. in.
Temperature Range: 0° to 180° F
Loading...
Material | Acrylic | Grade | Standard | Clarity | Clear |
---|---|---|---|---|---|
Tensile Strength | 9,000 psi | Impact Strength | 0.3 ft. - lbs./in. | Coefficient of friction | 0.8 |
Water Absorption | 0.004 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy