(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Sheet - Nylon, 6/6

Plastic Sheet - Nylon, 6/6

Standard-grade nylon 6/6 sheets are lightweight, easy to clean, and reduce noise. They are easy to machine and typically used to replace metal or rubber parts.

Tensile Strength Rating: Excellent

Impact Strength Rating: Poor

Friction Rating: Slippery

Water Absorption Rating: Poor

Hardness: Rockwell M85

Density: 0.041 lbs / cu. in.

Temperature Range: -20° to 210° F

Specifications Met: UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-NYL-7
BULK-PS-NYL-8
BULK-PS-NYL-10
BULK-PS-NYL-11
BULK-PS-NYL-13
BULK-PS-NYL-22
BULK-PS-NYL-23
BULK-PS-NYL-25
BULK-PS-NYL-26
BULK-PS-NYL-28
BULK-PS-NYL-52
BULK-PS-NYL-53
BULK-PS-NYL-55
BULK-PS-NYL-56
BULK-PS-NYL-58
BULK-PS-NYL-67
BULK-PS-NYL-68
BULK-PS-NYL-70
BULK-PS-NYL-71
BULK-PS-NYL-73
BULK-PS-NYL-82
BULK-PS-NYL-83
BULK-PS-NYL-85
BULK-PS-NYL-86
BULK-PS-NYL-88
BULK-PS-NYL-406
BULK-PS-NYL-407
BULK-PS-NYL-408
BULK-PS-NYL-409
BULK-PS-NYL-410
BULK-PS-NYL-417
BULK-PS-NYL-418
BULK-PS-NYL-420
BULK-PS-NYL-421
BULK-PS-NYL-423
BULK-PS-NYL-432
BULK-PS-NYL-433
BULK-PS-NYL-435
BULK-PS-NYL-436
BULK-PS-NYL-438
BULK-PS-NYL-447
BULK-PS-NYL-448
BULK-PS-NYL-450
BULK-PS-NYL-451
BULK-PS-NYL-453
BULK-PS-NYL-472
BULK-PS-NYL-473
BULK-PS-NYL-475
BULK-PS-NYL-476
BULK-PS-NYL-478
BULK-PS-NYL-487
BULK-PS-NYL-488
BULK-PS-NYL-490
BULK-PS-NYL-491
BULK-PS-NYL-493
BULK-PS-NYL-502
BULK-PS-NYL-503
BULK-PS-NYL-505
BULK-PS-NYL-506
BULK-PS-NYL-508
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

-48243/83/8
1 Piece(s)

13 Days

-48241/21/2
1 Piece(s)

13 Days

-48243/43/4
1 Piece(s)

13 Days

-482411
1 Piece(s)

13 Days

-482422
1 Piece(s)

81 Days

-24243/83/8
1 Piece(s)

81 Days

-24241/21/2
1 Piece(s)

51 Days

-24243/43/4
1 Piece(s)

81 Days

-242411
1 Piece(s)

81 Days

-242422
1 Piece(s)

Quote

-24123/83/8
1 Piece(s)

51 Days

-24121/21/2
1 Piece(s)

51 Days

-24123/43/4
1 Piece(s)

51 Days

-241211
1 Piece(s)

51 Days

-241222
1 Piece(s)

13 Days

-12123/83/8
1 Piece(s)

13 Days

-12121/21/2
1 Piece(s)

Quote

-12123/43/4
1 Piece(s)

51 Days

-121211
1 Piece(s)

13 Days

-121222
1 Piece(s)

13 Days

-663/83/8
1 Piece(s)

13 Days

-661/21/2
1 Piece(s)

13 Days

-663/43/4
1 Piece(s)

13 Days

-6611
1 Piece(s)

13 Days

-6622
1 Piece(s)

Quote

-48123/83/8
1 Piece(s)

81 Days

-48121/21/2
1 Piece(s)

Quote

-48123/43/4
1 Piece(s)

81 Days

-481211
1 Piece(s)

81 Days

-481222
1 Piece(s)

13 Days

-1283/83/8
1 Piece(s)

13 Days

-1281/21/2
1 Piece(s)

Quote

-1283/43/4
1 Piece(s)

13 Days

-12811
1 Piece(s)

81 Days

-12822
1 Piece(s)

13 Days

-2483/83/8
1 Piece(s)

51 Days

-2481/21/2
1 Piece(s)

Quote

-2483/43/4
1 Piece(s)

13 Days

-24811
1 Piece(s)

51 Days

-24822
1 Piece(s)

Quote

-4883/83/8
1 Piece(s)

51 Days

-4881/21/2
1 Piece(s)

Quote

-4883/43/4
1 Piece(s)

81 Days

-48811
1 Piece(s)

51 Days

-48822
1 Piece(s)

13 Days

-16163/83/8
1 Piece(s)

81 Days

-16161/21/2
1 Piece(s)

Quote

-16163/43/4
1 Piece(s)

81 Days

-161611
1 Piece(s)

51 Days

-161622
1 Piece(s)

Quote

-32163/83/8
1 Piece(s)

81 Days

-32161/21/2
1 Piece(s)

Quote

-32163/43/4
1 Piece(s)

81 Days

-321611
1 Piece(s)

81 Days

-321622
1 Piece(s)

Quote

-48163/83/8
1 Piece(s)

81 Days

-48161/21/2
1 Piece(s)

Quote

-48163/43/4
1 Piece(s)

51 Days

-481611
1 Piece(s)

81 Days

-481622

Loading...

Basic Information

Material MC Nylon Grade Standard Clarity Opaque
Tensile Strength 13,000 psi Impact Strength 0.6 ft. - lbs./in. Coefficient of friction 0.25
Water Absorption 0.0128

Additional Products in this Category

Tech Support